Download document () of 20

690G

Eaton Crouse-Hinds series Condulet Mark 9 cover with integral gasket, Sheet aluminum, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 cover with integral gasket
Catalog Number
690G
UPC
662276016064
Product Length/Depth
3.69 in
Product Height
2.02 in
Product Width
3.33 in
Product Weight
0.32 lb
Global Catalog
690G

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Sheet aluminum
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.