Photo is representative
Download
Eaton B-Line series horizontal tee, 6" H x 33" W x 36" L, Aluminum, 36" and 30" Tray " Widths, 12" radius
Product Name |
Eaton B-Line series horizontal tee
|
Catalog Number |
6A-36-30-HT12
|
UPC |
781011093198
|
Product Length/Depth |
33 in
|
Product Height |
6 in
|
Product Width |
36 in
|
Product Weight |
25.82 lb
|
Certifications |
CE
CSA UL Classified |
Global Catalog |
6A-36-30-HT12
|
Material |
Aluminum
|
Special features |
36" & 30" Tray widths
|
Type |
Series 2-5 horizontal reducing tee
|
Radius |
12 in
|