Photo is representative
Download
Eaton B-Line series right reducer, 6" H x 11.5" W x 36" L, Aluminum, 36" and 30" tray widths
Product Name |
Eaton B-Line series right reducer
|
Catalog Number |
6A-36-RR30
|
UPC |
781011212186
|
Product Length/Depth |
11.5 in
|
Product Height |
6 in
|
Product Width |
36 in
|
Product Weight |
4.7 lb
|
Certifications |
CSA
UL Classified CE |
Global Catalog |
6A-36-RR30
|
Material |
Aluminum
|
Special features |
36" & 30" Tray widths
|
Type |
Series 2-5 right reducer
|