Photo is representative
Download
Eaton B-Line series imperial cable tray and ladder, 6.25" height, 108" length, 57" width, Series 6 horizontal tee, 48" radius, Aluminum
Product Name |
Eaton B-Line series imperial cable tray and ladder
|
Catalog Number |
6A06-06-HT48
|
UPC |
781011200756
|
Product Length/Depth |
108 in
|
Product Height |
6.25 in
|
Product Width |
57 in
|
Product Weight |
40.6 lb
|
Certifications |
UL Classified
CSA CE |
Global Catalog |
6A06-06-HT48
|
Material |
Aluminum
|
Type |
Series 6 horizontal tee
|
Radius |
48 in
|