Download document () of 20

6NZ01R

Fuse-link, LV, 6 A, AC 400 V, D01, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
6NZ01R
EAN
5027590486477
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
39.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Global Catalog
6NZ01R

Product specifications

Amperage Rating
6 A
Fuse size
D01
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class gR
Fuse type
NZ01R - Ultra rapid
Accessory/spare part type
6GN01 Green screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Green
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D01
Construction size
D01
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E14 (D01) Fuse base
FRN01C Single-pole fuse base
FN01C Single-pole fuse base
FRN01-B Single-pole fuse base
FRN01-SB Single-pole fuse base
TFRN01C Three-pole fuse base
TFN01C Three-pole fuse base
TFRN01-B Three-pole fuse base
TFRN01-SB Three-pole fuse base
Material
White ceramic body
Voltage rating
400 V
Type
fuse
Special features
Ultra-rapid
Application
For domestic and general industrial applications

Export product specification