Photo is representative
Download
Eaton B-Line series horizontal tee cover, 0.5" H x 46.37" W x 30" L, Aluminum, 12" radius
| Product Name |
Eaton B-Line series horizontal tee cover
|
| Catalog Number |
807A-30-18-HT12
|
| UPC |
781011403744
|
| Product Length/Depth |
46.37 in
|
| Product Height |
0.5 in
|
| Product Width |
30 in
|
| Product Weight |
13.802 lb
|
| Certifications |
Not Applicable
|
| Global Catalog |
807A-30-18-HT12
|
| Material |
Aluminum
|
| Type |
Horizontal tee
|
| Radius |
12 in
|