Female crimp contact, size #22D, Gold plating; 8599-0706900
| Product Name |
Eaton Souriau power contacts for milaero interconnect
|
| Catalog Number |
85990706900
|
| Product Length/Depth |
21 mm
|
| Product Diameter |
1.5 mm
|
| Product Weight |
0 g
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact size |
22 AWG
|
| Contact type |
Crimp
|