Download document () of 20

882B

Eaton Crouse-Hinds series Pauluhn Jewel rotary switch, 20A, 1 HP at 120 Vac/2 HP at 240 Vac, Brass, Surface mount, Clear lens, Two lights, 120/240 Vac, 6W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Jewel rotary switch
Catalog Number
882B
UPC
662276387843
Product Length/Depth
3.69 in
Product Height
5.25 in
Product Width
3.5 in
Product Weight
3 lb
Global Catalog
882B

Product specifications

Special features
Clear lens
Type
Two lights
Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Horsepower
1 hp at 120 V, 2 hp at 240 V
Material
Brass
Mounting style
Surface
Voltage rating
120/240 Vac
Wattage
6 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.