Download document () of 20

8SRC750

Eaton Bussmann series high speed traction fuse, 8A, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
8SRC750
UPC
051712838139
EAN
5027590491228
Product Length/Depth
20.5 mm
Product Height
20.5 mm
Product Width
127 mm
Product Weight
100.9 g
Compliances
Contact factory
Global Catalog
8SRC750

Product specifications

Amperage Rating
8 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse shape
Cylindrical
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction

Export product specification