Download document () of 20
To be discontinued

9106-4219

Eaton 93E UPS, 1342L ETN TB 200KVA 400,380/400/415 E

General specifications

Product Name
Eaton 93E UPS
Catalog Number
9106-4219
Product Length/Depth
600 mm
Product Height
800 mm
Product Width
1880 mm
Product Weight
457 kg
Certifications
CE
Global Catalog
9106-4219

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No
Battery charger type
ABM technology
External battery connection
Hardwired
BTU rating
11489
Color
Black
Communication
Relay-MS, Network-MS, Modbus Card-MS
Construction type
Free standing model
Improved efficiency mode
High Efficiency
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input current distortion
5 %
Input nominal voltage
400V default (380/400/415V)
Noise level (standard mode)
<70 dBA at 1 meter
Operating Temperature
0°C - 40°C,Batteries recommended max. +25°C
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Output voltage regulation
±1%
Overall efficiency
94 %
Overload
102–125% load 10 minutes, 126–150% load 1 minute, >151% load 500ms at 40oC
Number of parallel units
4
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Rack mounting kit included
No
Snmp
Yes
Software compatibility
IPP, IPM
Standard factory warranty
1 year
Start-on-battery
No
Storage temperature
-15°C-55°C without batteries
Switch configuration
Input, output, bypass, MBS, battery
Topology
Online/Double-conversion
Type Of Interface
RS-232
Internal maintenance bypass
Yes
User Interface (Hmi)
5''LCD
kVA rating
200 W
Voltage
400Y/230V
Wattage
180000 W
Application
Data center/ facility/IT
Efficiency (improved efficiency mode)
98.5 %
Voltage distortion output (linear load) - max
2 %
Integrated functionality
Network Mangement
Degree of Protection
IP20

Export product specification