Download document () of 20

935

Eaton Crouse-Hinds series insulating bushing, Rigid/IMC, Insulated, Plastic, 105°C, Threaded, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series insulating bushing
Catalog Number
935
UPC
784564109354
Product Length/Depth
4.05 in
Product Height
1.06 in
Product Width
1.39 in
Product Weight
0.03 lb
Global Catalog
935

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Plastic
Conduit type
Rigid/IMC
Insulator
Insulated
Temperature rating
105°C
Thread
Threaded
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.