Photo is representative
Download
Eaton B-Line series horizontal adjustable splice plate, 6" side rail, 12" thru tray width
Product Name |
Eaton B-Line series horizontal adjustable splice plate
|
Catalog Number |
9A-FSP6-12
|
UPC |
799038850526
|
Product Length/Depth |
16.5 in
|
Product Height |
0.82 in
|
Product Width |
4.841 in
|
Product Weight |
3.754 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Classified
|
Global Catalog |
9A-FSP6-12
|
Special features |
6" side rail, 12" thru tray width
|