Download document () of 20

9PXMF3KI

Eaton 9PX Marine Filter 3kVA (EMC)

General specifications

Product Name
Eaton 9PX accessory marine filter
Catalog Number
9PXMF3KI
UPC
743172081674
Product Length/Depth
44 cm
Product Height
8.6 cm
Product Width
12 cm
Product Weight
3.6 kg
Compliances
CE Marked
Certifications
DNV GL Certified
EAC
CE
IEC/EN 62040-2
IEC/EN 62040-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.