Download document () of 20

A201K6CX

Eaton Freedom NEMA motor control contactor, NEMA Contactor, Non-reversing, A200 series, 540A, 480V/60 Hz coil, Front connection, Three-pole

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K6CX
UPC
786678214535
Product Length/Depth
9.5 in
Product Height
13.5 in
Product Width
7.22 in
Product Weight
42 lb
Certifications
UL Listed
CSA Certified
Global Catalog
A201K6CX

Product specifications

Accessories
Motor control
Connection
Front
Size
6
Voltage rating
480 V at 60 Hz
Amperage rating
540A
Series
A200
Coil voltage
480 Vac, 60 Hz
Operation
Full voltage non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.