Download document () of 20
To be discontinued

AA04A4306A03000000
Model code: 93PM-40(50)-IS-BB-4x9Ah-MBS-6

Eaton 93PM UPS, 40 kW (50 kW Frame), Input switch included, Battery breaker included, 4 strings of 9 Ah, Internal Maintenance Bypass, Network card included

General specifications

Product Name
Eaton 93PM UPS
Catalog Number
AA04A4306A03000000
Model Code
93PM-40(50)-IS-BB-4x9Ah-MBS-6
EAN
6430028224364
Product Length/Depth
91.4 cm
Product Height
187.6 cm
Product Width
56 cm
Product Weight
705 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Global Catalog
AA04A4306A03000000

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Feed type
AC
Form factor
Modular
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
97 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
Yes
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
40 kVA
Wattage
40000 W
Application
Data center/ facility/IT
Output effective power
40 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
40000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
20 min
Runtime at full load
7 min
Mounting Method
Tower
Degree of Protection
IP20

Export product specification