Download document () of 20

AC6

Eaton Bussmann series low voltage british standard fuse, 6A, AC 550 V, 21 x 114 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AC6
UPC
051712844727
EAN
5027590491716
Product Length/Depth
113 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
60.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Global Catalog
AC6

Product specifications

Amperage Rating
6 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M6
Center-to-center distance of connections
97 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Rated voltage DC
250 V
Class
Class gG/gL
Fuse type
AC
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.8 W
Connection
97 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC
AC/DC
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification