Download document () of 20

AD32

Eaton Bussmann series low voltage British standard fuse, 32 A, 500 V, 80 kAIC, 3.5 Watt, 111 mm fixing centre

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AD32
UPC
051712844826
EAN
5027590491785
Product Length/Depth
129 mm
Product Height
21 mm
Product Width
22 mm
Product Weight
62.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Global Catalog
AD32

Product specifications

Amperage Rating
32 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
500 V
Rated voltage DC
250 V
Class
Class gG/gL
Fuse type
AD
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
3.5 W
Connection
111 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC
AC/DC
Voltage rating
500 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification