Download document () of 20

ARE6313

Eaton Crouse-Hinds series Arktite ARE receptacle assembly, 60A, Three-wire, three-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, 1", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite ARE receptacle assembly
Catalog Number
ARE6313
UPC
782274040653
Product Length/Depth
6.19 in
Product Height
9.88 in
Product Width
5.25 in
Product Weight
4.4 lb
Global Catalog
ARE6313

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Three-wire, three-pole
Receptacle style
Spring door
Trade size
1"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.