Photo is representative
Download
Eaton B-Line series beam clamps, 2.1250" H x 1.3750" L x 0.6250" W, Steel, 1000 Lbs load cap, 1/2"-13 rod size, 0.5" beam width
Product Name |
Eaton B-Line series beam clamps
|
Catalog Number |
B3050-2X9PLN
|
UPC |
781011024604
|
Product Length/Depth |
1.375 in
|
Product Height |
2.125 in
|
Product Width |
0.625 in
|
Product Weight |
5.88 lb
|
Certifications |
cULus Listed
|
Global Catalog |
B3050-2X9PLN
|
Load capacity |
1000 lb
|
Type |
Beam clamp
|
Application |
Suspends hanger rod from I-beam
|
Material |
Steel
|
Thread/rod size |
1/2"-13
|
Beam/flange width |
0.5 in
|