Download document () of 20

BAB1010

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,10 A,3 kAIC,Single-pole,240/415 V,Non-Interchangeable,Q7,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1010
UPC
786679301104
Product Length/Depth
3.6 in
Product Height
4.7 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated
Global Catalog
BAB1010

Product specifications

Amperage Rating
10 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.