Eaton B-Line series box support fasteners, Communication and low voltage, 1" Height, 1" Length, 1" Width, 0.46lbs, 0.63" Raise, Uni-Mount box support/cover plate mounting brackets, Single gang, Pre-galvanized
Product Name |
Eaton B-Line series Uni-Mount box mounting bracket and accessories
|
Catalog Number |
BB40-10
|
UPC |
782051227710
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.46 lb
|
Certifications |
UL/CUL listed
|
Global Catalog |
BB40-10
|
Size |
1/2 inch raise
|
Finish |
Pre-galvanized
|
Material |
Steel
|