Eaton B-Line series datacomm and low voltage support fasteners, 360° rotation, Cable to beam fastener, Beam mount, 1/2" Flange thickness, 3/4" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel
Product Name |
Eaton B-Line series cable hook to beam fastener
|
Catalog Number |
BCH12-C2
|
UPC |
782051280746
|
Product Length/Depth |
1.02 in
|
Product Height |
5.465 in
|
Product Width |
0.86 in
|
Product Weight |
0.2 lb
|
Certifications |
UL/CUL listed
|
Global Catalog |
BCH12-C2
|
Material |
Steel
|
Special features |
Beam mount
|
Type |
Cable to beam fastener
|
Finish |
Pre-galvanized
|
Mounting dimensions - max |
1/2"
|
Number of J-hooks |
1
|
Hook size |
0.75 in
|
Load capacity |
30 lb
|