Photo is representative
Download
Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.052lbs, #8 Wire or 0.25" plain rod, Angle bracket fasteners, 0.25" plain rod size, 160 lbs load capacity
Product Name |
Eaton B-Line series bracket fastener
|
Catalog Number |
BH1-H7
|
UPC |
781011189303
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.052 lb
|
Certifications |
UL/CUL listed
|
Global Catalog |
BH1-H7
|
Load capacity |
16 lbs
|
Product Category |
Hangers
|
Type |
Angle bracket fasteners
|
Size |
#8 wire or 0.25 inch plain rod
|