Photo is representative
Download
Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 8" maximum conduit movement, Used with XJG88 HDG, 3" trade size
Product Name |
Eaton Crouse-Hinds series XJG bonding jumper
|
Catalog Number |
BJ88
|
UPC |
782274991986
|
Product Length/Depth |
36 in
|
Product Height |
0.88 in
|
Product Width |
0.19 in
|
Product Weight |
2.96 lb
|
Global Catalog |
BJ88
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Used with XJG88 HDG
|
Conduit type |
Rigid/IMC
|
Conduit movement - max |
8"
|
Trade size |
3"
|