Eaton External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
Product Name |
Eaton Tripp Lite series battery pack
|
Catalog Number |
BP48V27-2US
|
UPC |
037332181404
|
Product Length/Depth |
28.27 in
|
Product Height |
9.67 in
|
Product Width |
26.42 in
|
Product Weight |
88.07 lb
|
Compliances |
CE Marked
RoHS TAA Compliant |
Global Catalog |
BP48V27-2US
|
Rack size |
2U
|
Package contents |
|
Product Highlights |
Supports 2U rack-mount installation; 4-post installation accessories included
Options for 2-post rack-mount and wall-mount installation available Extends the runtime of compatible 48V UPS Systems Included daisychain connector supports the addition of multiple compatible external battery packs |
Typical Battery Life |
4-6 years typical (North America)
|
Dc Voltage |
48
|
Minimum Required Rack Depth |
26 in
|
Optional Accessories |
2 post rackmount (2POSTRMKITWM)
Wallmount (2POSTRMKITWM) 2-4 post front rail rackmount (UPSHDEARKIT) |