Download document () of 20

C55 MT

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT-Rigid/IMC, Copper-free aluminum, C shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C55 MT
UPC
784564339997
Product Length/Depth
8.45 in
Product Height
2.73 in
Product Width
2.49 in
Product Weight
1.5 lb
Global Catalog
C55 MT

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Combination EMT-Rigid/IMC
Trade size
1-1/2"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.