Download document () of 20

CCP2-1-30M

Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Single-pole, 60 Hz, Supplemental, 120

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-1-30M
UPC
051712709194
Product Length/Depth
4.5 in
Product Height
3.1 in
Product Width
0.7 in
Product Weight
1.46 lb
Compliances
RoHS Compliant
Certifications
UL Recognized

Electrical data

Amperage Rating
30A
Voltage rating
400 Vac, 80 Vdc
Frequency rating
50/60 Hz
Short-circuit rating
120 kA

Product specification

Fuse type
Supplemental
Number of poles
Single-pole

Export product specification