Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Single-pole, DC, Supplemental, 10
Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
Catalog Number |
CCP2-1-DCM
|
UPC |
051712709231
|
Product Length/Depth |
4.5 in
|
Product Height |
3.1 in
|
Product Width |
0.7 in
|
Product Weight |
1.46 lb
|
Compliances |
RoHS Compliant
|
Certifications |
UL Recognized
|
Amperage Rating |
30A
|
Voltage rating |
80 Vdc
|
Frequency rating |
DC
|
Short-circuit rating |
10 kA DC
|
Fuse type |
Supplemental
|
Number of poles |
Single-pole
|