Download document () of 20

CCP2RL-2-60CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Two-pole, 200 kA - CCP2RL-2-60CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2RL-2-60CF
UPC
051712709941
Product Length/Depth
2.9 in
Product Height
3.7 in
Product Width
0.3 in
Product Weight
3.7 lb
Compliances
CCC Marked
Certifications
Contact Manufacturer

Electrical data

Amperage Rating
225 A
Voltage rating
600 Vac, 125 Vdc
Short-circuit rating
200 kAIC

Product specification

Number of poles
Two-pole

Export product specification