Download document () of 20

CD04M0008193740000

Eaton 9PHD Marine UPS, 40 kVA, 40 kW scalable to 50 kW, Single feed, Wiring system: 3ph+Gnd, 400V input and output

General specifications

Product Name
Eaton 9PHD Marine UPS
Catalog Number
CD04M0008193740000
EAN
6430070728216
Product Length/Depth
937 mm
Product Height
1978 mm
Product Width
625 mm
Product Weight
290 kg
Compliances
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
Certifications
DNV GL Certified
CE

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Gray
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Feed type
AC
Form factor
Modular
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
97 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
No
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
40 kVA
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Marine
Output effective power
40 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
480 V
Output voltage - min
380 V
Output voltage - max
480 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
40000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP23

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.