Download document () of 20

CH141DU
Model code: 1P 14x51 Fuse Holder

Eaton's Bussmann series 1-Pole modular fuse holder, rated at 690 V a.c./750 V d.c. (IEC), 700 V a.c. (UL), 50 Amps (IEC and UL), suitable for 14 x 51 mm Cylindrical fuses

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH141DU
Model Code
1P 14x51 Fuse Holder
UPC
051712685146
EAN
5027590496667
Product Length/Depth
76 mm
Product Height
92 mm
Product Width
27 mm
Product Weight
86 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853
Global Catalog
CH141DU

Product specifications

Used with
C14G, C14M, FW-A14F fuses
Amperage Rating
50 A
Number of poles
Single-pole
Width in number of modular spacings
1.5
Built-in depth
51.5 mm
Fuse size
14 x 51 mm
Operating temperature details
-20°C to +70°C
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
750 V d.c. (IEC)
Fuse type
C14G
C14M
Lockable
Yes
Accessories
JV-L Multipole connector kit, CH14-CTP IP20 Protection accessory, CH14-SPS Microswitch to work with CH141D(I)U
Torque rating
Max 3.5 Nm
Concurrently switching N-neutral
No
Material
Polyester
Optical defect indication
No
Mounting method
DIN rail
2 x M4 Panel mounting screws
Degree of protection
IP20
Voltage rating
690 V
Type
Fuse holder
Application
Industrial and Commercial applications
Model
CH14

Export product specification