
Eaton's Bussmann series 1-Pole + 1 Neutral pole modular fuse holder, rated at 690 V a.c./1000 V d.c. (IEC), 700 V a.c. (UL) , 125 Amps (IEC), 100 A (UL), fitted with a neon indicator, suitable for 22 x 58 mm Cylindrical fuses
Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
Catalog Number |
CH221DNIU
|
UPC |
051712685344
|
EAN |
5027590497008
|
Product Length/Depth |
77 mm
|
Product Height |
123 mm
|
Product Width |
72 mm
|
Product Weight |
257.333 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
EAC IEC 60269-1 UL Listed File E14853 |
Global Catalog |
CH221DNIU
|
Used with |
C22G, C22M, FWP-(amps)A22F fuses
|
Amperage Rating |
125 A
|
Fitted with: |
Neon indicator
|
Fuse size |
22 x 58 mm
|
Operating temperature details |
-20ºC to +70ºC
|
Voltage rating at AC |
690 V a.c. (IEC) and 700 V a.c. (UL)
|
Voltage rating at DC |
1000 V d.c. (IEC)
|
Fuse type |
C22G
C22M |
Accessories |
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory
|
Torque rating |
Min 4 Nm/ Max 5 Nm
|
Construction size |
Other
|
Material |
Polyester
|
Optical defect indication |
Yes
|
Mounting method |
DIN rail
2 x M4 Panel mounting screws |
Degree of protection |
IP20
|
Application |
Industrial and Commercial applications
|
Model |
CH22
|