
Eaton Bussmann series Fuse-holder, high speed, 32 A, DC 1500 V, 14 x 51 mm, 2P, IEC, UL
Product Name |
Eaton Bussmann series photovoltaic fuses holder
|
Catalog Number |
CHPV142U
|
UPC |
051712685269
|
EAN |
5027590497312
|
Product Length/Depth |
53 mm
|
Product Height |
100 mm
|
Product Width |
92 mm
|
Product Weight |
226 g
|
Compliances |
CE
|
Global Catalog |
CHPV142U
|
Amperage Rating |
50 A
|
Number of poles |
Two-pole
|
Width in number of modular spacings |
3
|
Built-in depth |
51.5 mm
|
Fuse size |
14 x 51 mm
|
Lockable |
Yes
|
Fuse indicator |
Neon indicator
|
Concurrently switching N-neutral |
No
|
Construction size |
14 mm x 51 mm
|
Optical defect indication |
No
|
Mounting method |
DIN rail
|
Degree of protection |
IP20
|
Voltage rating |
1500 V
|
Type |
Fuse accessory
|
Application |
PV-A14F fuse-links
|