Download document () of 20

DEO200M315

Eaton Bussmann series low voltage british standard fuse, 315 A, AC 415 V, 31 x 112 mm, gM

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
DEO200M315
UPC
051712844444
EAN
5027590497800
Product Length/Depth
110 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
145 g
Compliances
RoHS Compliant
Global Catalog
DEO200M315

Product specifications

Amperage Rating
315 A
Fitted with:
Offset bolted tags
Current type
AC
Mounting dimension
M8
Center-to-center distance of connections
94 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
200M315
Rated voltage AC
415 V
Class
Class gM
Fuse type
DEO
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
9 W
Connection
94 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification