Photo is representative
Download
Eaton Crouse-Hinds series FlexStation DL legend plate, Raise-Lower, Used with single-hole covers
Product Name |
Eaton Crouse-Hinds series FlexStation DL legend plate
|
Catalog Number |
DL136
|
UPC |
662276095083
|
Product Length/Depth |
2.25 in
|
Product Height |
1.5 in
|
Product Width |
0.01 in
|
Product Weight |
0.01 lb
|
Global Catalog |
DL136
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class II, Division 1
Class II, Division 2 Class I, Division 2 Class I, Division 1 Class I, Zone 1 Class I, Zone 2 Class III |
NEMA Rating |
12
3R 7 9 |
Legend plate inscription |
Raise-Lower
|
Type |
Used with single-hole covers
|