Photo is representative
Download
Eaton Crouse-Hinds series FlexStation DL legend plate, Run-Jog, Used with 2- or 3-hole covers
Product Name |
Eaton Crouse-Hinds series FlexStation DL legend plate
|
Catalog Number |
DL28
|
UPC |
782274156453
|
Product Length/Depth |
2.25 in
|
Product Height |
1.5 in
|
Product Width |
0.01 in
|
Product Weight |
0.01 lb
|
Global Catalog |
DL28
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
Class I, Zone 2 Class I, Division 1 Class II, Division 1 Class II, Division 2 Class I, Zone 1 Class III |
NEMA Rating |
7
3R 9 12 |
Legend plate inscription |
Run-Jog
|
Type |
Used with 2- or 3-hole covers
|