Download document () of 20

EB008SP

Eaton Easy Battery+ Distributed services for battery pack replacement, 24 V, 2 x 12 V / 9 Ah, for 5P

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB008SP
EAN
3553340800108
Product Length/Depth
470 mm
Product Height
116 mm
Product Width
215 mm
Product Weight
6 kg
Certifications
CE
Global Catalog
EB008SP

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Nominal power
24 V
Phase
Single-phase
Voltage rating
24 V
Battery quantity
2
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part
Capacity
9

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.