Photo is representative
Download
Eaton Crouse-Hinds series EBMB circuit breaker enclosure, 10A through 70A, Without circuit breaker, Bolted/ground joint/gasketed cover construction, Copper-free aluminum
Product Name |
Eaton Crouse-Hinds series EBMB circuit breaker enclosure
|
Catalog Number |
EBMBA
|
UPC |
782274441733
|
Product Length/Depth |
14.78 in
|
Product Height |
18.25 in
|
Product Width |
10.25 in
|
Product Weight |
84.1 lb
|
Global Catalog |
EBMBA
|
Amperage Rating |
10 A through 70 A
|
Area classification |
Hazardous/Classified Locations
|
Enclosure cover construction |
Bolted/ground joint/gasketed
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 7 9 12 |
Enclosure |
Without circuit breaker
|
Enclosure material |
Copper-free aluminum
|