Eaton Distribution parts, Capacitor Cell cylindrical 12.5kVar/50Hz 440V fitted with 390kohm resistor
| Product Name | 
                                            
                                            
                                             
                                                Eaton Distribution parts
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                EP-500599
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XMGCC12
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                9010653025627
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                90 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                260 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                90 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1.3 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                EP-500599
                                             
                                         |