Download document () of 20

EP-501058
Model code: HLN-C6/1N

HLN-C6/1N . Miniature circuit breaker (MCB), 6 A, 1p+N, characteristic: C

General specifications

Product Name
Eaton Moeller series xEffect - FAZ-DC MCB
Catalog Number
EP-501058
Model Code
HLN-C6/1N
EAN
9010653033448
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
17.5 mm
Product Weight
0.111 kg
Compliances
RoHS conform
CE Marked

Delivery program

Number of poles
Single-pole + N
Number of poles (total)
2
Number of poles (protected)
1
Release characteristic
C
Amperage Rating
6 A
Type
Miniature circuit breaker

Technical data - electrical

Voltage type
AC
Voltage rating
230 V AC
Rated operational voltage (Ue) - max
230 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Frequency rating
50/60 Hz
Frequency rating - min
50 Hz
Frequency rating - max
60 Hz
Rated switching capacity (IEC/EN 60898-1)
4.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
4.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
4.5 kA
Overvoltage category
III
Pollution degree
2

Technical data - mechanical

Built-in depth
70.5 mm
Degree of protection
IP20
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
6 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
1.7 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
75 °C

Additional information

Current limiting class
3

Export product specification