Download document () of 20

EP-501952
Model code: SPPVRT12-06-2+PE

PV-Surge protection device, 600V, class 1 and 2 combined tested

General specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501952
Model Code
SPPVRT12-06-2+PE
EAN
9010653062950
Product Length/Depth
104 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.292 kg
Compliances
RoHS conform
Certifications
CE
Global Catalog
EP-501952

Product specifications

Features
Category type 1
Frame
3 modular spacing
Specific energy (W/R)
1.56 kJ/Ohm
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
30 mm²
Continuous voltage at DC - max
600 V
Lightning impulse current (10/350 µs)
5 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
600 V
Number of conductors without earthing
2
Voltage protection level
2.5 KV
Voltage protection level (DC+ - DC-)
2.5 KV
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
DC
Voltage protection level (DC+/DC- - PE)
2.5 KV
Voltage protection level (L-N)
2.5 KV
Response time
<25ns
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.