Download document () of 20

EP-502214
Model code: PSN-FP-1200/500-BL

ProfiSNAP Front Plate, for enclosure width 1200mm, H=500mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502214
Model Code
PSN-FP-1200/500-BL
EAN
9010653072706
Product Length/Depth
35 mm
Product Height
505 mm
Product Width
1125 mm
Product Weight
6.56 kg
Certifications
CE
Global Catalog
EP-502214

Product specifications

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
1200 mm

Export product specification