Download document () of 20

EP-502507
Model code: PSN-FP-IZMX40W-800/600-MV-XVTL

ProfiSNAP Front Plate, for enclosure width 800mm, H=600mm, prepared for IZMX40 (withdrawable) vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502507
Model Code
PSN-FP-IZMX40W-800/600-MV-XVTL
EAN
9010653074489
Product Length/Depth
35 mm
Product Height
605 mm
Product Width
725 mm
Product Weight
3.1 kg
Certifications
CE
Global Catalog
EP-502507

Product specifications

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
800 mm

Export product specification