Download document () of 20

ESD16

Eaton Bussmann series low voltage british standard fuse, 16A, AC 550 V, V88/F2, 14 x 68 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
ESD16
UPC
051712844567
EAN
5027590498609
Product Length/Depth
67 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
30.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Global Catalog
ESD16

Product specifications

Amperage Rating
16 A
Fitted with:
Offset bladed tags
Fuse size
BS88/F2
Current type
AC
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Class
Class gG/gL
Fuse type
ESD
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.8 W
Connection
Blade end
Construction
BS88/F2
Construction size
F2
Fuse shape
Offset bladed tags
Voltage type
AC
Suitable for
63ENS Safeloc fuse holder
SC63 Safeclip fuse holder
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification