Download document () of 20

FG560

Eaton Bussmann series low voltage british standard fuse, 560A, AC 550 V, DC 400 V, 74 x 262 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
FG560
UPC
051712844932
EAN
5027590019965
Product Length/Depth
27.4 mm
Product Height
8 mm
Product Width
8.4 mm
Product Weight
0.001 g
Compliances
RoHS Compliant
Global Catalog
FG560

Product specifications

Amperage Rating
560 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M10
Center-to-center distance of connections
230.4 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Rated voltage DC
400 V
Class
Class gG/gL
Fuse type
FG
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
43 W
Connection
167/231 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification