Download document () of 20

FIG 23-2-1/2-2HL-PGL

Eaton B-Line series TOLCO double fastener strap, 5.3750" H x 2.97" L x 1.1875" W, Steel, 2.5" max pipe size, Side mount

General specifications

Product Name
Eaton B-Line series TOLCO double fastener strap
Catalog Number
FIG 23-2-1/2-2HL-PGL
UPC
782051712049
Product Length/Depth
2.97 in
Product Height
5.375 in
Product Width
1.1875 in
Product Weight
0.22 lb
Certifications
UL Listed
Global Catalog
FIG 23-2-1/2-2HL-PGL

Product specifications

Type
Hanger for CPVC plastic pipe double fastener strap
Material
Steel
Mounting method
Side mount
Pipe size - max
2.5 in

Export product specification