Photo is representative
Download
Eaton Crouse-Hinds series Arktite FSQC tumbler switch, 30A, Three-pole, Mounting strap, Used with FSQC233, 333 receptacles
Product Name |
Eaton Crouse-Hinds series Arktite FSQC tumbler switch
|
Catalog Number |
FSQ:25757A
|
UPC |
782274221069
|
Product Weight |
0.01 lb
|
Global Catalog |
FSQ:25757A
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Special features |
Mounting strap
|
Type |
Used with FSQC233, 333 receptacles
|
Amperage Rating |
30A
|
Configuration |
Three-pole
|