Download document () of 20

FSQC3430

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, 30A, Through feed, Three-wire, four-pole, Brass contacts, Copper-free aluminum, Spring door, 1", Three-pole switch, 120-600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC3430
UPC
782274417356
Product Length/Depth
4.75 in
Product Height
10 in
Product Width
5.75 in
Product Weight
5.4 lb
Global Catalog
FSQC3430

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Type
Three-pole switch
Amperage Rating
30A
Voltage rating
120-600 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Three-wire, four-pole
Material
Copper-free aluminum
Receptacle style
Spring door
Trade size
1"

Export product specification