Download document () of 20

FT3EWEC-PICTO-INFO
Model code: FT3 EW_EC PICT, ISO7001/P-I PF001 INFO

Eaton FlexiTech EW_EC_CW_CC 30m, Pictogram, ISO7001/P-I PF001, INFO

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT3EWEC-PICTO-INFO
Model Code
FT3 EW_EC PICT, ISO7001/P-I PF001 INFO
EAN
3660191811112
Product Length/Depth
306 mm
Product Height
0.175 mm
Product Width
159.9 mm
Product Weight
0.007 kg
Compliances
CE marking
Global Catalog
FT3EWEC-PICTO-INFO

Product specifications

Viewing distance
30 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.175 mm
Double-sided
False
Direction
Downwards
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Export product specification