Eaton Bussmann series FWJ high speed fuse, 700 Vac/dc, 175A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWJ-175A
|
| UPC |
051712796217
|
| EAN |
5027590021180
|
| Product Length/Depth |
145 mm
|
| Product Height |
39 mm
|
| Product Width |
39 mm
|
| Product Weight |
347 g
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
175 A
|
| Voltage rating |
1000 Vac, 800 Vdc
|
| Voltage type |
AC/DC
|
| Interrupt rating |
25 kAIC (35-200A)
450-600A) 100 kAIC (250-2000A) 50 kAIC at 800 Vdc (35-200A |
| Class |
Class aR
|
| Clearing (I2T) |
65000 at 1000 V
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|